Select a different country or region to see content for your location.
United States
06:45:51 GMT+0000 (Coordinated Universal Time)


SX011828-A-VSP+PRL50
Crossed roller bearing
Crossed roller bearingsdimension series 18 to DIN 616

Main Dimensions & Performance Data
d1 | 140 mm | Bore Diameter |
0,004 mm | Bore diameter upper tolerance | |
-0,021 mm | Bore diameter lower tolerance | |
Da | 175 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,025 mm | Outside diameter lower tolerance | |
H | 18 mm | Height of the assembled bearing |
hi | 18 mm | Heigth inner ring |
0,06 mm | Width upper tolerance | |
-0,06 mm | Width lower tolerance | |
≈m | 1,095 kg | Weight |
Dimensions
Di | 157,7 mm | Inner diameter outer ring |
DM | 157 mm | Rolling element pitch circle diameter |
da | 156,3 mm | Outer diameter inner ring |
h | 18 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0,01 mm | Height of individual ring lower tolerance | |
rmin | 1,1 mm | Chamfer dimension |
S | 1,5 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,008 mm | Running accuracy, radial | |
0,005 mm | Running accuracy, axial | |
VSPmin | 0,005 mm | Minimum bearing preload |
VSPmax | 0,02 mm | Maximum bearing preload |
Ca | 64.000 N | Basic dynamic load rating, axial |
C0a | 223.000 N | Basic static load rating, axial |
Cr | 45.500 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 109.000 N | Basic static load rating, radial (for radial load only) |
NG oil | 485 1/min | Limiting speed for oil lubrication with preload |
NG Grease | 240 1/min | Limiting speed for grease lubrication with preload |
61828 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Preload | VSP+PRL50 | Preloaded, axial and radial run-out reduced by 50% |
Characteristics